SLLSFE8B November 2024 – November 2025 TCAN2845-Q1 , TCAN2847-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| CAN DRIVER | ||||||
| VCANH(D) | Bus output voltage (dominant) CANH | See Figure 7-4, VCTXD = 0V, RL =50Ω to 65Ω,CL = open, RCM = open | 3.0 | 4.26 | V | |
| VCANL(D) | Bus output voltage (dominant) CANL | 0.75 | 2.01 | V | ||
| VCANH(R) VCANL(R) |
Bus output voltage (recessive) | See Figure 7-1 and Figure 7-4 VCTXD = VCC1, RL = open (no load), RCM = open | 2 | 2.5 | 3 | V |
| VCANH(R) VCANL(R) |
Terminated bus output voltage (recessive) | VCTXD = VCC1, RL = 60Ω, Split termination capacitance 4.7nF | 2.137 | 2.887 | V | |
| V(DIFF) | Maximum differential voltage rating | V(DIFF) = VCANH – VCANL | –42 | 42 | V | |
| VDIFF(D) | Differential output voltage(dominant) on normal bus load | See Figure 7-1 and Figure 7-4 , VCTXD = 0V, 50Ω ≤ RL ≤ 65Ω , CL = open, RCM = open | 1.5 | 3 | V | |
| VDIFF(D) | Differential output voltage(dominant) over extended differential load range | See Figure 7-1 and Figure 7-4 VCTXD = 0V, 45Ω ≤ RL ≤ 70Ω, CL = open, RCM = open | 1.4 | 3.3 | V | |
| VDIFF(D) | Differential output voltage(dominant) on effective resistance during arbitration | See Figure 7-1 and Figure 7-4 VCTXD = 0V, RL = 2.24kΩ, CL = open, RCM = open | 1.5 | 5 | V | |
| VDIFF(R) | Differential output voltage(recessive) | See Figure 7-1 and Figure 7-4 , VCTXD = VCC1, RL = 45Ω ≤ RL ≤ 65Ω, CL = open, RCM = open | –50 | 50 | mV | |
| See Figure 7-1 and Figure 7-4 VCTXD = VCC1, RL = open (no load), CL = open, RCM = open | –50 | 50 | mV | |||
| VCANH(INACT) | Bus output voltage on CANH with bus biasing inactive | See Figure 7-1 and Figure 7-4 , VCTXD = VCC1, RL = open, CL = open, RCM = open | –0.1 | 0.1 | V | |
| VCANL(INACT) | Bus output voltage on CANL with bus biasing inactive | –0.1 | 0.1 | V | ||
| VDIFF(INACT) | Bus output voltage on CANH - CANL (recessive) with bus biasing inactive | –0.2 | 0.2 | V | ||
| VSYM | Output symmetry (dominant or recessive) (VO(CANH) + VO(CANL))/VCC (9) | See Figure 7-1 and Figure 7-4 , RL = 60Ω, CL = open, RCM = open, C1 = 4.7nF, CTXD = 250kHz, 1MHz, 2.5MHz | 0.9 | 1.1 | V/V | |
| VSYM_DC | Output symmetry (dominant or recessive) (VCC – VO(CANH) – VO(CANL)) | See Figure 7-1 and Figure 7-4 , RL = 60Ω, CL = open, RCM = open, C1 = 4.7nF | –400 | 400 | mV | |
| ICANH(OS) | Short-circuit steady-state output current, dominant See Figure 7-1 and Figure 7-8 | –3.0V ≤ VCANH ≤ +18.0V, CANL = open, VCTXD = 0V | –100 | mA | ||
| ICANL(OS) | –3.0V ≤ VCANL ≤ +18.0V, CANH = open, VCTXD = 0V | 100 | mA | |||
| IOS_REC | Short-circuit steady-state output current, recessive See Figure 7-1 and Figure 7-8 | –42V ≤ VBUS ≤ +42V, VBUS = CANH = CANL | –5 | 5 | mA | |
| CAN RECEIVER | ||||||
| VDIFF_RX(D) | Receiver dominant state differential input voltage range, bus biasing active | –12.0V ≤ VCANL ≤ +12.0V –12.0V ≤ VCANH ≤ +12.0V See Figure 7-5 and Table 8-3 |
0.9 | 8 | V | |
| VDIFF_RX(R) | Receiver recessive state differential input voltage range, bus biasing active | –3 | 0.5 | V | ||
| VHYS | Hysteresis voltage for input-threshold, normal and selective wake modes | 135 | mV | |||
| VDIFF_RX(D_INACT) | Receiver dominant state differential input voltage range, bus biasing in-active | –12.0V ≤ VCANL ≤ +12.0V –12.0V ≤ VCANH ≤ +12.0V See Figure 7-5 and Table 8-3 |
1.15 | 8 | V | |
| VDIFF_RX(R_INACT) | Receiver recessive state differential input voltage range, bus biasing in-active | –3 | 0.4 | V | ||
| VCM_NORM | Common mode range: normal | –12 | 12 | V | ||
| VCM_STBY | Common mode range: standby mode | –12 | 12 | V | ||
| ILKG(OFF) | Power-off (unpowered) bus input leakage current | CANH = CANL = 5V, VCAN = VSUP pulled to GND using 0Ω and 47kΩ resistor | 5 | µA | ||
| CI | Input capacitance to ground (CANH or CANL) | (9) | 20 | pF | ||
| CID | Differential input capacitance | (9) | 10 | pF | ||
| RDIFF_PAS_REC | Differential input resistance during passive recessive state | VCTXD = VCC1, normal mode: –2.0V ≤ VCANH ≤ +7.0V; –2.0V ≤ VCANL ≤ +7.0V |
12 | 100 | kΩ | |
| RSE_CANH RSE_CANL |
Single ended Input resistance during passive recessive state | –2.0V ≤ VCANH ≤ +7.0V –2.0V ≤ VCANL ≤ +7.0V |
6 | 50 | kΩ | |
| mR | Input resistance matching: [1 – (RIN(CANH) / RIN(CANL))] × 100% | VCANH = VCANL = 5.0V | –1 | 1 | % | |
| LIN | ||||||
| VOH | HIGH level output voltage(1) | LIN recessive, LTXD = high, IO = 0mA, VSUP = 5.5V to 28V | 0.85 | VSUP | ||
| VOL | LOW level output voltage(1) | LIN dominant, LTXD = low, VSUP = 5.5V to 28V | 0.2 | VSUP | ||
| VIH | HIGH level input voltage(1) | LIN recessive, LTXD = high, IO = 0mA, VSUP = 5.5V to 28V | 0.47 | 0.6 | VSUP | |
| VIL | LOW level input voltage(1) | LIN dominant, LTXD = low, VSUP = 5.5V to 28V | 0.4 | 0.53 | VSUP | |
| VSUP_NON_OP | VSUP where impact of recessive LIN bus < 5% (ISO/DIS 17987 Parameter 11) | LTXD & LRXD open, VLIN = 5.5V to 45 V, VCC = no load | –0.3 | 40 | V | |
| IBUS_LIM | Limiting current (ISO/DIS 17987-4 Parameter 12) | LTXD = 0V, VLIN = 18V, VSUP = 18V |
40 | 90 | 200 | mA |
| IBUS_PAS_dom | Receiver leakage current, dominant (ISO/DIS 17987 Parameter 13) | VLIN = 0V, VSUP = 12V Driver off/recessive; | –1 | mA | ||
| IBUS_PAS_rec1 | Receiver leakage current, recessive (ISO/DIS 17987 Parameter 14) | VLIN ≥ VSUP, 5.5V ≤ VSUP ≤ 28V Driver off; | 20 | µA | ||
| IBUS_PAS_rec2 | Receiver leakage current, recessive (ISO/DIS 17987 Parameter 14) | VLIN = VSUP, Driver off; | –5 | 5 | µA | |
| IBUS_NO_GND | Leakage current, loss of ground (ISO/DIS 17987 Parameter 15) | GND = VSUP, VSUP = 12V, 0V ≤ VLIN ≤ 28V; | –1 | 1 | mA | |
| IBUSrec_NO_GND | Leakage current, loss of ground LIN bus is in recessive state | GND = VSUP, VSUP = 12V = VLIN V; | –100 | 100 | µA | |
| IBUS_NO_BAT | Leakage current, loss of supply (ISO/DIS 17987 Parameter 16) | 0V ≤ VLIN ≤ 28V, VSUP = GND; | 10 | µA | ||
| VBUSdom | Low level input voltage (ISO/DIS 17987 Parameter 17) | LIN dominant (including LIN dominant for wake up); | 0.4 | VSUP | ||
| VBUSrec | High level input voltage (ISO/DIS 17987 Parameter 18) | LIN recessive; | 0.6 | VSUP | ||
| VBUS_CNT | Receiver center threshold (ISO/DIS 17987 Parameter 19) | VBUS_CNT = (VIL + VIH)/2; | 0.475 | 0.5 | 0.525 | VSUP |
| VHYS | Hysteresis voltage (ISO/DIS 17987 Parameter 20) (2) | VHYS = (VIH - VIL); VHYS = (Vth_rec - Vth_dom)(3) | 0.07 | 0.175 | VSUP | |
| VSERIAL_DIODE | Serial diode LIN terminal pullup path (ISO/DIS 17987 Parameter 21) | By design and characterization | 0.4 | 0.7 | 1.0 | V |
| RLIN | Internal pullup resistor to VSUP on LIN (ISO/DIS 17987 Parameter 26) | Normal and Standby modes | 27.66 | 35 | 48 | kΩ |
| IRSLEEP | Pull-up current source to VSUP | Sleep mode, VSUP = 14V, LIN = GND | –13 | –10 | –7 | µA |
| CLIN,PIN | Capacitance of the LIN pin | By design and characterization | 25 | pF | ||
| LIMP OUTPUT (OPEN-DRAIN) | ||||||
| VOL | Open-drain output voltage (active low) | External Pull-up; 4.5V < V < 28V, ILIMP = – 6mA | 0.5 | 1 | V | |
| ILKG(LIMP) | Output current (inactive) | VLIMP = 0V to 28V | –2 | 2 | µA | |
| HSS1, HSS2, HSS3, HSS4 (HIGH VOLTAGE OUTPUT) | ||||||
| Rdson | HSS output drain-to-source on resistance | IO = – 60mA | 7 | 12 | Ω | |
| Rdson | HSS output drain-to-source on resistance | IO = – 60mA, VHSS = 14V, TA = 25℃ | 7 | Ω | ||
| IOC(HSS) | HSS overcurrent detection limit | VHSS = 14V | 150 | 200 | 300 | mA |
| IOL(HSS) | HSS open load current detection threshold when on and current is falling | VHSS = 14V | 0.4 | 3.0 | mA | |
| IOLHYS(HSS) | HSS open load current hysteresis | VHSS = 14V | 0.05 | 0.45 | 1 | mA |
| Ilkg | Leakage current | HSS = 0V, Sleep Mode | –1 | 1 | µA | |
| tR | Output rise time (HSS) | 6V ≤ VHSS ≤ 18V, RL = 220 Ω, 20%/80% | 0.45 | 2.5 | V/µs | |
| tF | Output fall time (HSS) | 6V ≤ VHSS ≤ 18V, RL = 220 Ω, 80%/20% | 0.45 | 2.5 | V/µs | |
| tHSS_on | Switching on delay (HSS) from SPI command to on | VHSS = 14V, ILOAD = 60mA, VOUT = 80% of VHSS | 30 | 90 | µs | |
| tHSS_off | Switching off delay (HSS) from SPI command to off | VHSS = 14V, ILOAD = 60mA, VOUT = 20% of VHSS | 30 | 90 | µs | |
| tR_DD_SR0 | Output rise time for HSS in direct drive mode with slow slew rate option | HSS_CNTLx=1000b, VHSS = 13.5V, RL = 2.2kΩ, HSSx going from 20% to 80% of VHSS |
1.05 | 1.3 | 1.6 | V/µs |
| tF_DD_SR0 | Output fall time for HSS in direct drive mode with slow slew rate option | HSS_CNTLx=1000b, VHSS = 13.5V, RL = 2.2kΩ, HSSx going from 80% to 20% of VHSS |
0.95 | 1.15 | 1.4 | V/µs |
| tR_DD_SR1 | Output rise time (HSS) for HSS in direct drive mode with fast slew rate option | HSS_CNTLx=1001b, VHSS = 13.5V, RL = 2.2kΩ, HSSx going from 20% to 80% of VHSS |
2.0 | 2.4 | 2.85 | V/µs |
| tF_DD_SR1 | Output fall time for HSS in direct drive mode with fast slew rate option | HSS_CNTLx=1001b, VHSS = 13.5V, RL = 2.2kΩ, HSSx going from 80% to 20% of VHSS |
2.0 | 2.4 | 2.85 | V/µs |
| tHSSDD_EN_SR0 | Enable time from edge change on WAKE3/DIR when configured for direct drive slow slew rate option | HSS_CNTLx=1000b, VHSS = 13.5V, RL = 2.2kΩ, HSSx = 80% of VHSS |
25 | 35 | 42 | µs |
| tHSSDD_DIS_SR0 | Disable time from edge change on WAKE3/DIR when configured for direct drive with slow slew rate option | HSS_CNTLx=1000b, VHSS = 13.5V, RL = 2.2kΩ, HSSx = 20% of VHSS |
35 | 55 | 65 | µs |
| tHSSDD_EN_SR1 | Enable time from edge change on WAKE3/DIR when configured for direct drive with fast slew rate option | HSS_CNTLx=1001b, VHSS = 13.5V, RL = 2.2kΩ, HSSx = 80% of VHSS |
20 | 30 | 35 | µs |
| tHSSDD_DIS_SR1 | Disable time from edge change on WAKE3/DIR when configured for direct drive with fast slew rate option | HSS_CNTLx=1001b, VHSS = 13.5V, RL = 2.2kΩ, HSSx = 20% of VHSS |
20 | 33 | 38 | µs |
| tOCFLTR | HSS overcurrent filter time for overcurrent fault indication | VHSS = 14V | 16 | µs | ||
| tOLFLTR | HSS open load filter time for open load fault indication | VHSS = 14V | 64 | µs | ||
| tOCOFF | HSS overcurrent shut off time. HSS turns off if overcurrent persists for this duration | IO(HSS) > IOC(HSS) | 250 | 350 | µs | |
| WAKE1, WAKE2, WAKE3 INPUT TERMINAL (HIGH VOLTAGE INPUT) | ||||||
| VIH | High-level input voltage: Sleep, selective wake-up or standby mode, WAKE pin enabled (7) | Register setting 00b VCC1 based | 0.7 | VCC1 | ||
| Register setting 01b | 2.5 | 3.5 | V | |||
| Register setting 10b | 3.8 | 5 | V | |||
| Register setting 11b | 5.6 | 7 | V | |||
| VIL | Low-level input voltage: Sleep, selective wake-up or standby mode, WAKE pin enabled (7) | Register setting 00b VCC1 based | 0.3 | VCC1 | ||
| Register setting 01b | 1.5 | 2.8 | V | |||
| Register setting 10b | 3.0 | 4.2 | V | |||
| Register setting 11b | 5 | 6.3 | V | |||
| IIL | Low-level input current(8) | WAKE = 1V | 1.2 | 2.2 | µA | |
| ILKG | Leakage current when Vbat monitoring enabled | VWAKE1 = 4V - 28V | 2 | 4 | µA | |
| RDSON | On resistance of Vbat switch when Vbat monitoring enabled | VWAKE1 = 4V - 28V, switch current = 500µA | 155 | 400 | Ω | |
| tWAKE | Wake up hold time from a wake edge on WAKE in standby or sleep mode for static sensing. | See Figure 8-32 and Figure 8-33 | 140 | µs | ||
| tWAKE_INVALID | WAKE pin pulses shorter than this is filtered out in standby or sleep mode for static sensing. | See Figure 8-32 and Figure 8-33 | 10 | µs | ||
| SW INPUT TERMINAL | ||||||
| VIH | High-level input voltage: SW | VCC1 Present | 0.7 | VCC1 | ||
| VIL | Low-level input voltage: SW | VCC1 Present | 0.3 | VCC1 | ||
| VIHSWINT | SW pin high-level input voltage when VCC1 is missing for sleep or fail-safe mode | Register 8'h0E[1] = 1 and/or 8'h0E[2] = 1 and VCC1missing in sleep or fail-safe mode | 1.2 | V | ||
| VILSWINT | SW low-level input voltage when VCC1 is missing for sleep or fail-safe mode | Register 8'h0E[1] = 1 and/or 8'h0E[2] = 1 and VCC1missing in sleep or fail-safe mode | 0.4 | V | ||
| IIHSWINT-PD | High-level input leakage current for SW pin (active-high) when VCC1 is off | VCC1 off, internal pulldown enabled, Vin = 1.5V | 18 | 32 | µA | |
| IILSWINT-PD | Low-level input leakage current for SW pin (active-high) when VCC1 is off | VCC1 off, internal pulldown enabled, Vin = 0V | –1 | 1 | µA | |
| IIHSWINT-PU | High-level input leakage current for SW pin (active-low) when VCC1 is off | VCC1 off, internal pullup enabled, Vin = 1.5V | –60 | –20 | µA | |
| IILSWINT-PU | Low-level input leakage current for SW pin (active-low) when VCC1 is off | VCC1 off, internal pullup enabled Vin = 0V | –85 | –35 | µA | |
| IIH | High-level input leakage current (SW pullup) | Inputs = VCC1 ± 2% | –1 | 1 | µA | |
| IIL | Low-level input leakage current (SW Pull-up) | Inputs = 0V, VCC1 ± 2% | –140 | –2 | µA | |
| IIH | High-level input leakage current (SW pulldown) | Inputs = VCC1 ± 2% | 15 | 140 | µA | |
| IIL | Low-level input leakage current (SW Pull-down) | Inputs = 0V, VCC1 ± 2% | –1 | 1 | µA | |
| Rpu | Pull-up resistor (SW pin) | The SW pin has pullup resistor configured (SW pin is configured active low) | 40 | 60 | 80 | kΩ |
| Rpd | Pull-down resistor (SW pin) | The SW pin has pulldown resistor configured (SW pin is configured active high) | 40 | 60 | 80 | kΩ |
| ILKG(OFF) | Unpowered leakage current | Inputs = 5.5V, VCC1 = VSUP = 0V; TJ = -40 to 85 ℃ | –1 | 0 | 1 | µA |
| SDI, SCK, nCS, CTXD, LTXD INPUT TERMINALS | ||||||
| VIH | High-level input voltage | 0.7 | VCC1 | |||
| VIL | Low-level input voltage | 0.3 | VCC1 | |||
| IIH | High-level input leakage current (Internal pullup) | Inputs = VCC1 ± 2% | –1 | 1 | µA | |
| IIH | High-level input leakage current (Internal pulldown) | Inputs = VCC1 ± 2% | 15 | 140 | µA | |
| IIL | Low-level input leakage current (Internal Pull-up) | Inputs = 0V, VCC1 ± 2% | –140 | –2 | µA | |
| IIL | Low-level input leakage current (Internal Pull-down) | Inputs = 0V, VCC1 ± 2% | –1 | 1 | µA | |
| CIN | Input Capacitance | at 20MHz | 2 | 10 | pF | |
| ILKG(OFF) | Unpowered leakage current | Inputs = 5.5V, VCC1 = VSUP = 0V; TJ -40 to 85℃ | –1 | 0 | 1 | µA |
| Rpd | Pull-down resistor (SDI, SCK, and SW pins) | These pins have a pulldown resistor if configured accordingly. | 40 | 60 | 80 | kΩ |
| Rpu | Pull-up resistor (SDI, SCK, nCS, SW, CTXD and LTXD pins) | The SDI, SCK, and SW pins have a pullup resistor if configured accordingly. nCS, CTXD, and LTXD always have a pullup. | 40 | 60 | 80 | kΩ |
| CRXD, LRXD, SDO, GFO, nINT OUTPUT TERMINALS | ||||||
| VOH | HIGH level output voltage | IOH = -2mA | 0.8 | VCC1 | ||
| VOL | LOW level output voltage | IOL = 2mA | 0.2 | VCC1 | ||
| ILKG(OFF) | Unpowered leakage current | VSUP = 0V; VCC1 = 0V; VO = 0V to VCC1 output level of either 3.3V or 5V | –5 | 5 | µA | |
| nRST TERMINAL (INPUT/OUTPUT) | ||||||
| VIH | High level input switching threshold voltage | Based off of internal voltage | 2.1 | V | ||
| VIL | Low level input switching threshold voltage | Based off of internal voltage | 0.8 | V | ||
| IOL | Low-level output current, open drain | nRST = 0.4V | 1.5 | mA | ||
| ILKG | Leakage current, high-level | nRST = VCC1 | –5 | 5 | µA | |
| RPU | Pull-up resistance (Output pulled up to VCC1) | 10 | 30 | 50 | kΩ | |
| LIN DUTY CYCLE | ||||||
| D1 | Duty Cycle 1 (ISO/DIS 17987 Parameter 27 and J2602 Normal battery)(4)(5) | THREC(MAX) = 0.744 × VSUP, THDOM(MAX) = 0.581 × VSUP, VSUP = 7V to 18V, tBIT = 50/52µs, D1 = tBUS_rec(min)/(2 × tBIT), (See Figure 7-13, Figure 7-14) | 0.396 | |||
| D2 | Duty Cycle 2 (ISO/DIS 17987 Parameter 28 and J2602 Normal battery)(4)(5) | THREC(MIN) = 0.422 × VSUP, THDOM(MIN) = 0.284 × VSUP, VSUP = 7.6V to 18V, tBIT = 50/52µs, D2 = tBUS_rec(MAX)/(2 × tBIT) (See Figure 7-13, Figure 7-14) | 0.581 | |||
| D3 | Duty Cycle 3 (ISO/DIS 17987 Parameter 29 and J2602 Normal battery)(4)(5) | THREC(MAX) = 0.778 × VSUP, THDOM(MAX) = 0.616 × VSUP, VSUP = 7V to 18V, tBIT = 96µs (10.4kbps), D3 = tBUS_rec(min)/(2 × tBIT), (See Figure 7-13, Figure 7-14) | 0.417 | |||
| D4 | Duty Cycle 4 (ISO/DIS 17987 Parameter 30 and J2602 Normal battery)(4)(5) | THREC(MIN) = 0.389 × VSUP, THDOM(MIN) = 0.251 × VSUP, VSUP = 7.6V to 18V, tBIT = 96µs (10.4kbps), D4 = tBUS_rec(MAX)/(2 × tBIT) (See Figure 7-13, Figure 7-14) | 0.59 | |||
| D1LB | Duty Cycle 1 J2602 Low battery (5)(6) |
THREC(MAX) = 0.665 × VSUP, THDOM(MAX) = 0.499 × VSUP, VSUP = 5.5V to 7V, tBIT = 50/52µs, D1LB = tBUS_rec(min)/(2 × tBIT) (See Figure 7-13, Figure 7-14) | 0.396 | |||
| D2LB | Duty Cycle 2 J2602 Low battery(5)(6) |
THREC(MIN) = 0.496 × VSUP, THDOM(MIN) = 0.361 × VSUP, VSUP = 6.1V to 7.6V, tBIT = 50/52µs, D2LB = tBUS_rec(MAX)/(2 × tBIT) (See Figure 7-13, Figure 7-14) | 0.581 | |||
| D3LB | Duty Cycle 3 J2602 Low battery (5)(6) |
THREC(MAX) = 0.665 × VSUP, THDOM(MAX) = 0.499 × VSUP, VSUP = 5.5V to 7V, tBIT = 96µs, D3LB = tBUS_rec(min)/(2 × tBIT) (See Figure 7-13, Figure 7-14) | 0.417 | |||
| D4LB | Duty Cycle 4 J2602 Low battery (5)(6) |
THREC(MIN) = 0.496 × VSUP, THDOM(MIN) = 0.361 × VSUP, VSUP = 6.1V to 7.6V, tBIT = 96µs, D4LB = tBUS_rec(MAX)/(2 × tBIT) (See Figure 7-13, Figure 7-14) | 0.59 | |||
| Tr-d max | tREC(MAX) - tDOM(MIN)(5) | THREC(MAX) = 0.744 × VSUP, THDOM(MAX) = 0.581 × VSUP, VSUP = 7V to 18V, tBIT = 52µs (19.231kbps), (See Figure 7-13, Figure 7-14) | 10.8 | µs | ||
| Td-r max | tDOM(MAX) - tREC(MIN)(5) | THREC(MIN) = 0.422 × VSUP, THDOM(MIN) = 0.284 × VSUP, VSUP = 7.6V to 18V, tBIT = 52µs (19.231kbps), (See Figure 7-13, Figure 7-14) | 8.4 | µs | ||
| Tr-d max | tREC(MAX) - tDOM(MIN)(5) | THREC(MAX) = 0.778 × VSUP, THDOM(MAX) = 0.616 × VSUP, VSUP = 7V to 18V, tBIT = 96µs (10.4kbps), (See Figure 7-13, Figure 7-14) | 15.9 | µs | ||
| Td-r max | tDOM(MAX) - tREC(MIN)(5) | THREC(MIN) = 0.389 × VSUP, THDOM(MIN) = 0.251 × VSUP, VSUP = 7.6V to 18V, tBIT = 96µs (10.4kbps), (See Figure 7-13, Figure 7-14) | 17.28 | µs | ||