SLLSFE8B November 2024 – November 2025 TCAN2845-Q1 , TCAN2847-Q1
PRODUCTION DATA
The transmitter meets thresholds and AC parameters according to the LIN specification. The transmitter is a low side transistor with internal current limitation and thermal shutdown. During a thermal shutdown condition, the transmitter is disabled to protect the device. There is an internal pullup resistor with a serial diode structure to VSUP, so no external pull-up components are required for the LIN peripheral node applications. An external pullup resistor and series diode to VSUP must be added when the device is used for a controller node application. In fast mode the transmitter can support 200kbps data rates.
| Transceiver State | TXD Input | LIN Bus Output | Driven Bus State |
|---|---|---|---|
| LIN On | L | L | Dominant |
| H or Open | H | Biased Recessive | |
| Wake capable | X | H | |
| Off | X | Z |