SLLSFE8B November 2024 – November 2025 TCAN2845-Q1 , TCAN2847-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VSUP | Supply voltage range (1)(2) | 5.5 | 28 | V | |
| VSUP | Reduced operation supply voltage range (1)(2) | 4.5 | 28 | V | |
| VHSS | High-side switches supply voltage | 5 | 28 | V | |
| VCAN | CAN Transceiver supply voltage | 4.75 | 5 | 5.25 | V |
| VLIN | LIN bus input voltage | 0 | 28 | V | |
| IOH(DO) | Digital output high level current | –2 | mA | ||
| IOL(DO) | Digital output low level current | 2 | mA | ||
| IO(LIMP) | LIMP pin current when configured as LIMP | 6 | mA | ||
| C(VSUP) | VSUP supply capacitance | 100 | nF | ||
| C(VEXCC) | VEXCC supply capacitance; | 1 | µF | ||
| ESRC | VEXCC ESR capacitance requirements | 1 | 150 | mΩ | |
| C(VCC1/2) | VCC1 and VCC2 effective supply capacitance required for LDO stability; no load to full load | 1 | µF | ||
| ESRCO | VCC1 and VCC2 output ESR capacitance requirements | 0.001 | 1 | Ω | |
| TSDWR | Thermal shut down warning | 145 | 165 | °C | |
| TSDWF | Thermal shut down warning release | 135 | 155 | °C | |
| TSDWHYS | Thermal shut down warning hysteresis | 10.0 | °C | ||
| TSDR | Thermal shut down | 165 | 200 | °C | |
| TSDF | Thermal shut down release | 155 | 190 | °C | |
| TSDHYS | Thermal shut down hysteresis | 10.0 | °C | ||
| TJ | Operating junction temperature range | –40 | 150 | °C | |