SLLSFE8B November 2024 – November 2025 TCAN2845-Q1 , TCAN2847-Q1
PRODUCTION DATA
SBC_CONFIG is shown Table 9-13 and described in Table 9-14.
Return to Table 9-1.
The register programs which mode the SBC is in and which high side switches are being programmed. Configures VCC2 operation.
Bits 0, 1, 6 and 7 are saved to EEPROM if used
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|
VCC1_OV_SEL | VEXCC_ILIM_DIS | PWM_SEL | RSVD | SBC_MODE_SEL | VCC2_CFG | ||
| R/W-0b | R/W-0b | R/W-0b | R-0b | R/W/H-01b | R/W-10b | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | VCC1_OV_SEL | R/W | 0b | OVCC1 Threshold selection 0b = Lower threshold 1b = Higher threshold |
| 6 | VEXCC_ILIM_DIS | R/W | 0b | VEXCC current limit disable 0b = Enabled 1b = Disabled |
| 5 | PWM_SEL | R/W | 0b | PWM select 0b = PWM1 and PWM2 1b = PWM3 and PWM4 |
| 4 | RSVD | R | 0b | Reserved |
| 3-2 | SBC_MODE_SEL | R/W/H | 01b | SBC mode select 00b = Sleep mode 01b = Standby mode 10b = Normal mode 11b = Reserved |
| 1-0 | VCC2_CFG | R/W | 10b | VCC2 voltage regulator configuration 00b = Off in all SBC modes 01b = On in all SBC modes except Fail-safe mode 10b = On in all SBC modes except Sleep and Fail-safe modes 11b = RSVD |