SWRU626 December 2025 CC3501E , CC3551E
The CC35xx SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy wireless MCUs provide solutions for a wide range of applications. To help the user develop these applications, this technical reference manual (TRM) focuses on the use of the different building blocks of the devices. For detailed device descriptions, complete feature lists, and electrical specifications, see the datasheet for the specific device. The following subsections provide easy access to relevant information and guide the reader to the different chapters in this document. This document should be read in conjuction with the CC35xx Software Development Kit documents which explain the TI software interface and API's which control the hardware describes in this TRM.
The CC35xx SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy wireless MCUs are ideal for use in cost-sensitive embedded applications with RTOS software. CC35xx brings the efficiency of Wi-Fi 6 to embedded device applications for the internet of things (IoT), with a small PCB footprint and highly optimized bill of materials. The combination of an Arm® Cortex®-M33 processing core at 160 MHz, RF core running WLAN/BLE, and a wide selection of peripherals makes the CC35xx specifically designed for single-chip implementation.