SWRU626 December 2025 CC3501E , CC3551E
When the device is in debug halt mode, status flags and FIFO pointers are not automatically updated/cleared on reads. The PDBGCTL register configures whether the module continues operation (FREE = 1) or stops immediately (FREE = 0) when DEBUG STOP is asserted.