SWRU626 December 2025 CC3501E , CC3551E
RTC has one capture input event from the AON/AAON Event Manager (see Section 5.4). The capture event is selected by writing SOC_AON.TMEVTCTL[22:16] RTC bit field. The capture can be on a rising or falling edge. This is configured by writing or clearing the RTC.CH1CFG[0] EDGE bit.