SWRU626 December 2025 CC3501E , CC3551E
CC35xx HW keeps information on the reset cause. This information is used by the boot code to identify the required boot flow: boot after reset, boot on WiFi enable or due to error/fault event. The reset cause information is also transferred to application FW. The reset cause sources are listed on the table below:
| Reset Cause | Reset Drive | Reset Level |
|---|---|---|
| Reset Line OR POR | Reset Pin OR Power Crossed ~1.3V Threshold |
Power On Reset (Cold Reset) |
| RVML / RVMH | Reset was caused by Low/High side RVM comparator tripping | |
| Brownout Detection | Power Crossed ~1.6V Threshold | |
| M33 WD | Watchdog Timer - TH2 | Power On Reset |
| Device Self Reset - Requested by M33 | Reset requested by Host CPU - M33 | Device AON Reset |