SWRU626 December 2025 CC3501E , CC3551E
In this configuration both channel-0 and channel-1 are used and the data is simultaneously written into channel-0 and channel-1 FIFOs from the respective filters. Up to two 16-bit or 24-bit samples can be stored or up to six 8-bit samples can be stored in the FIFOs in this mode of operation. FIFO threshold setting shall consider the size of single channel FIFO and sample size. When the FIFODATA register is read by CPU or DMA, the data is returned from channel-0 FIFO and channel-1 FIFO alternatively.