SWRU626 December 2025 CC3501E , CC3551E
The channel's capture source can be set by the GPT.CnCFG[6] INPUT bit field. Here the bit field INPUT sets either the synchronous event from event manager, or the asynchronous IO Mux inputs as capture source. See Chapter 16 and Section 5.4 for more information on configuring the I/O Mux and Event Manager.