SWRU626 December 2025 CC3501E , CC3551E
The CC35xx SDIO performs the functions of parallel-to-serial and serial-to-parallel conversions. Internal FIFO memories store the transmit and receive paths, allowing independent storage of up to two blocks in receive mode and a block in transmit mode (in case of the max block length – 128Bytes). The SDIO also supports two Host DMA interface, one for Tx and the other for Rx. SDIO module also includes a CRC engine that can be used for data checking during SDIO transmission.