SWRU626 December 2025 CC3501E , CC3551E
The ADC, I2S, and PDM peripherals can be configured as subscribers for HW events from the Event Manager. These subscribers are different peripherals that must be configured differently according to the purpose of those specific peripherals.
HW events input to these peripherals can be configured in the SOC_AON.SPEVTCTL register.