SWRU626 December 2025 CC3501E , CC3551E
The ADC supports two data formats – unsigned binary and 2’s complement signed binary. Unsigned binary results are stored right-justified in the MEMRES register or FIFO. Signed binary results are stored left justified in the MEMRES register or FIFO.
| Data Format | Resolution | Result Range (decimal) | Result Range |
|---|---|---|---|
| Unsigned | 12-bit | 0 to 4095 | 0000h to 0FFFh |
| Signed | 12-bit | -2048 to 2047 | 8000h to 7FF0h |