SWRU626 December 2025 CC3501E , CC3551E
The SMBus protocol reuses a number of features of I2C protocol such that the same controller can be used to support SMBUS as well. SMBUS protocol is used in a lot of industrial applications: Battery management system uses SMBUS for communication, Memory SSD system also use SMBUS for communication among others.