Figure 2-1 shows the building blocks of the CC35xx platform. The following sections provide
an overview of the features of the CC35xx.
CC35xx devices have the following
features:
- Arm Cortex-M33 processor core
- Arm Cortex SysTick
timer
- Nested Vectored Interrupt
Controller (NVIC)
- Trustzone™
- AI instruction extensions
(TINIECDE)
- On chip memories
- Low latency TCM and Cache
for code excecution
- Low latency TCM for data
- over 1MB SRAM for
application data
- Support for additional
external PSRAM
- Clocks
- 160MHz processor
core
- 52MHz XTAL fast clock
- Internal low-frequency
oscillator, 32.768 kHz XTAL, or external slow clock options
- External memory interface
- High speed
Quad-SPI/Octal-SPI for XiP flash interface
- Optional to add
additional in-package PSRAM
- μDMA
- Power management
- 1.8V VMAIN
supply
- 3.3V VPA
supply
- Support for 3.3V or 1.8V
VIO's
- System Services
- Direct memory access
(DMA)
- One-time-programmable
memory (OTP)
- Real-time clock (RTC)
- Watchdog timer (WDT)
- System timer
- Peripherals
- Up to 38 I/O's with
flexible multiplexing options
- 8 x General-Purpose
Timers / Pulse-Width Modulation (PWM)
- 3 x Universal
Asynchronous Receiver-Transmitter (UART)
- 2 x Serial Peripheral
Interface (SPI)
- 2 x Inter-Integrated
Circuit (I2C)
- Inter-IC Sound (I2S)
- Pulse Density Modulation
(PDM)
- Secure Digital /
Multimedia Card (SD/MMC)
- Secure Digital Input
Output (SDIO) 2.0
- Controller Area Network
(CAN) 2.0
- 8 channel, 12-bit Analog
to Digital Converter (ADC)
- WLAN Radio
- Wi-Fi 6 (802.11ax)
- Single-stream 20-MHz
channels with application throughput up to 20Mbps (UDP)
- Compatible with IEEE
802.11 b/g/a/n/ax
- Orthogonal
Frequency-Division Multiple Access (OFDMA)
- Target Wake Time (TWT)
- Trigger Frames Basic
Service Set (BSS)
- Color Integrated PA for
complete WLAN Solution with up to 20.5dBm output power at 1DSSS
- Role support: STA,
softAP, Wi-Fi Direct, Multi-role AP + STA
- Support for Personal and
Enterprise Wi-Fi Security: WPA / WPA2 PSK, WPA2 Enterprise, WPA3
Personal or Enterprise
- Wi-Fi TX Power:
- 20.5dBm at 1DSSS
- 17.8dBm at 54OFDM
- Wi-Fi RX Sensitivity:
- 98.7dBm at 1DSSS
- 76.6dBm at 54OFDM
- Bluetooth low energy
- Bluetooth low energy 5.4
certified stack
- Supports long-range and
high-speed PHYs (up to 2 Mbps)
- Security Features
- ARM TrustZone
- Hardware Security Module
supporting all of the following:
- ECC, RSA, AES,
SHA2/3, MD5, CRC 16/32, and TRNG
- Secure key
storage
- Initial Secure
Programming
- Secure Boot
- Software IP and Cloning
Protection
- Debug security through
JTAG and Debug port lock
- OTP with ability to
program root-of-trust public key
- Secure Over-the-Air (OTA)
updates
- Anti-rollback protection
- SWD debug interface
- Complete Software Development Kit
with opensource TCP/IP and TLS stacks
- Operating temperature: -40°C to
+105°C
- Support for 3-wire PTA
coexistence interface for use with external 2.4GHz radios (for example Thread or
Zigbee®)
- Antenna selection capability
- Package
- Easy to design with 56
pin, 7-mm x 7-mm quad flat noleaded (QFN) package
TI offers a complete support package
to assist in getting to market quickly, with evaluation and development boards,
white papers and application notes, an easy-to-use peripheral driver library, a
Software Development Kit (SDK) with qualified wireless protocols, and a strong
support, sales, and distributor network.