SWRU626 December 2025 CC3501E , CC3551E
In this configuration only one channel is used and the FIFO from both channels are concatenated to make it work as a single logical FIFO. Up to four 16-bit or 24-bit samples can be stored or up to twelve 8-bit samples can be stored in the FIFOs in this mode of operation. FIFO threshold setting shall consider concatenated total size of the FIFO and sample size. Data generated by CIC filter is written first to channel-0 FIFO locations based on the sample size followed by channel-1 FIFO locations. When FIFODATA register is read by CPU or DMA, the data is first provided from channel-0 FIFO followed by channel-1 FIFO.