SWRU626 December 2025 CC3501E , CC3551E
The ADC module supports four internal channels (ADC channel 8-11) for preset measurements of temperature sensing and supply monitoring. These channels are set as:
| ADC Channel | Connected Module | Description |
|---|---|---|
| 8 | VIO1 | I/O Voltage ring VIO1. The external ADC channels (which are accessible through GPIOs) are complacent with VIO1. |
| 9 | VBAT | Digital supply voltage. Sourced from external supply pin VMAIN. |
| 10 | VDDANA | Analog supply voltage. Sourced from external supply pin VDDANA1/2. |
| 11 | Temperature sensor | Internal temperature sensor |