SWRU626 December 2025 CC3501E , CC3551E
An embedded interrupt controller (INTC) that supports low-latency interrupt processing. A programmable priority level of 0-255. A higher level corresponds to a lower priority, so level 0 is the highest interrupt priority. There is also an external non-maskable interrupt. For more information see Section 5.1.4.