Product details

Audio input type Digital Input Architecture Class-D, Smart Amp Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Load (min) (Ω) 3 Output power (W) 40 SNR (dB) 103 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 81.3 Control interface Software Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 26.4 Sampling rate (max) (kHz) 96 Operating temperature range (°C) -25 to 85
Audio input type Digital Input Architecture Class-D, Smart Amp Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Load (min) (Ω) 3 Output power (W) 40 SNR (dB) 103 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 81.3 Control interface Software Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 26.4 Sampling rate (max) (kHz) 96 Operating temperature range (°C) -25 to 85
HTSSOP (DCA) 48 101.25 mm² 12.5 x 8.1
  • Flexible Audio I/O Configuration
    • Supports I2S, TDM, LJ, RJ Digital Input
    • Sample Rate Support
    • BD Amplifier Modulation
    • Supports 3-Wire Digital Audio Interface (No MCLK required)
  • High-Performance Closed-Loop Architecture (PVDD = 12 V, RSPK = 8 Ω, SPK_GAIN = 20 dB)
    • Closed-Loop = reduced component count/ smaller solution size
    • Idle Channel Noise = 62 µVrms (A-Wtd)
    • THD+N = 0.2% (at 1 W, 1 kHz)
    • SNR = 103dB A-Wtd (Ref. to THD+N = 1%)
  • Flexible Processing Features
    • 15 BiQuads / SmartEQ
    • 2 x 5 BiQuads for X-Over / EQ
    • 3-Band Advanced DRC + AGL
    • Dynamic EQ and SmartBass
    • Sound Field Spatializer (SFS)
    • 96-kHz Processor Sampling
  • Communication Features
    • Software Mode Control via I2C Port
    • Two Address Select Pins – Up to 4 Devices
  • Robustness and Reliability Features
    • Clock Error , DC, and Short-Circuit Protection
    • Overtemperature and Overcurrent Protection
  • Flexible Audio I/O Configuration
    • Supports I2S, TDM, LJ, RJ Digital Input
    • Sample Rate Support
    • BD Amplifier Modulation
    • Supports 3-Wire Digital Audio Interface (No MCLK required)
  • High-Performance Closed-Loop Architecture (PVDD = 12 V, RSPK = 8 Ω, SPK_GAIN = 20 dB)
    • Closed-Loop = reduced component count/ smaller solution size
    • Idle Channel Noise = 62 µVrms (A-Wtd)
    • THD+N = 0.2% (at 1 W, 1 kHz)
    • SNR = 103dB A-Wtd (Ref. to THD+N = 1%)
  • Flexible Processing Features
    • 15 BiQuads / SmartEQ
    • 2 x 5 BiQuads for X-Over / EQ
    • 3-Band Advanced DRC + AGL
    • Dynamic EQ and SmartBass
    • Sound Field Spatializer (SFS)
    • 96-kHz Processor Sampling
  • Communication Features
    • Software Mode Control via I2C Port
    • Two Address Select Pins – Up to 4 Devices
  • Robustness and Reliability Features
    • Clock Error , DC, and Short-Circuit Protection
    • Overtemperature and Overcurrent Protection

The TAS5782M device is a high-performance, stereo closed-loop Class-D amplifier with integrated audio processor with up to 96-kHz architecture. To convert from digital to analog, the device uses a high performance DAC with Burr Brown™ audio technology. It requires only two power supplies: one DVDD for low-voltage circuitry and one PVDD for high-voltage circuitry. It is controlled by a software control port using standard I2C communication.

An optimal mix of thermal performance and device cost is provided in the 90 mΩ rDS(on) of the output MOSFETs. Additionally, a thermally enhanced 48-Pin TSSOP provides excellent operation in the elevated ambient temperatures found in modern consumer electronic devices.

The TAS5782M device is a high-performance, stereo closed-loop Class-D amplifier with integrated audio processor with up to 96-kHz architecture. To convert from digital to analog, the device uses a high performance DAC with Burr Brown™ audio technology. It requires only two power supplies: one DVDD for low-voltage circuitry and one PVDD for high-voltage circuitry. It is controlled by a software control port using standard I2C communication.

An optimal mix of thermal performance and device cost is provided in the 90 mΩ rDS(on) of the output MOSFETs. Additionally, a thermally enhanced 48-Pin TSSOP provides excellent operation in the elevated ambient temperatures found in modern consumer electronic devices.

Download View video with transcript Video

Request more information

PurePath™ Console 3, TAS5782M GUI and other design resources are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TAS5825M ACTIVE 38-W stereo, 65-W mono, 4.5- to 26-V, digital input Class-D Smart Audio Amplifier w/ 192kHz arch TAS5825M is our 38-W stereo, 65-W mono Class-D digital input smart audio amplifier.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TAS5782M 30 W Stereo Class-D Amplifier with 96-kHz Processing datasheet (Rev. A) PDF | HTML 25 Jul 2017
Technical article How smart amps are bringing high-fidelity audio into the smart home PDF | HTML 03 May 2021
Application note TAS5782M Process Flows (Rev. B) 17 Oct 2017
Technical article What are the building blocks of high-definition audio systems? PDF | HTML 06 Jun 2017
User guide TAS5782M Evaluation Module 17 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PUREPATH-CMBEVM — PurePath™ Console motherboard for audio system design and development

The PurePath™ Console Motherboard (PurePath-CMBEVM) provides a seamless interface between Ti’s latest PurePath Console GUI to supported TI’s digital and mixed-signal audio evaluation modules, including audio amplifiers and audio converters.

The PurePath-CMBEVM is shipped as a stand-alone board. It (...)

Not available on TI.com
Evaluation board

TAS5782MEVM — TAS5782M Digital Input Closed-Loop Class-D Audio Amplifier with 96-kHz Processing Evaluation Module

The TAS5782MEVM showcases the latest TI digital input Class-D closed loop amplifier TAS5782M. The EVM is used in conjunction with the PurePath Console Motherboard (PPCMB) and the PurePath Console 3 Software. There are two TAS5780M devices present on the EVM, which allows the user to evaluate the (...)

User guide: PDF
Not available on TI.com
Application software & framework

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
Supported products & hardware

Supported products & hardware

Products
Audio CODECs
TAC5111 Low-power, mono audio codec with 100-dB dynamic range ADC and 106-dB dynamic range DAC TAC5111-Q1 Automotive low power mono audio codec with 102-dB dynamic range ADC, 106-dB DAC TAC5112 Low-power stereo audio codec with 100-dB dynamic range ADC and 106-dB dynamic range DAC TAC5112-Q1 Automotive low-power stereo audio codec with 102-dB dynamic range ADC, 106-dB DAC TAC5211 Low-power, mono audio codec with 118-dB dynamic range ADC and 119-dB dynamic range DAC TAC5212 High-performance stereo audio codec with 118-dB dynamic range ADC and 119-dB dynamic range DAC TAC5212-Q1 Automotive low-power stereo audio codec with 115-dB dynamic range ADC, 120-dB DAC TAC5311-Q1 Automotive mono audio codec with 102-dB dynamic range ADC, 106-dB DAC, HV-input and diagnostics TAC5312-Q1 Automotive stereo audio codec with 102-dB dynamic range ADC, 106-dB DAC, HV-input and diagnostics TAC5411-Q1 Automotive mono audio codec with dynamic range of 110-dB ADC, 120-dB DAC, HV-input and diagnostics TAC5412-Q1 Automotive stereo audio codec with 110-dB dynamic range ADC, 120-dB DAC, HV-input and diagnostics TLV320AIC3268 TLV320AIC3268 Ultra Low Power Stereo Audio Codec
Audio DACs
PCM5142 2V RMS DIRECTPATH 112dB Audio Stereo DAC with PCM interface and fully programmable miniDSP PCM5242 4.2-VRMS DirectPath™, 32-bit, 384-kHz, 114-dB Audio Stereo DAC TAD5112 Low-power stereo audio DAC with 106-dB dynamic range TAD5112-Q1 Automotive low-power stereo audio DAC with 106-dB dynamic range TAD5212 Low-power stereo audio DAC with 119-dB dynamic range TAD5212-Q1 Automotive low-power stereo audio DAC with 120-dB dynamic range PCM1690 113dB SNR 8-Channel Audio DAC with Differential Outputs
Audio ADCs
PCM1841-Q1 Automotive, quad-channel 32-bit 192-kHz audio analog-to-digital converter (ADC) PCM3120-Q1 Automotive, stereo, 106-dB SNR, 768-kHz, low-power software-controlled audio ADC PCM3140-Q1 Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 106-dB SNR PCM5120-Q1 Automotive, stereo, 120-dB SNR, 768-kHz, low-power software-controlled audio ADC PCM5140-Q1 Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR PCM6120-Q1 Automotive, stereo, 123-dB SNR, 768-kHz, low-power software-controlled audio ADC PCM6140-Q1 Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 122-dB SNR PCMD3140-Q1 Automotive, 127-dB SNR, 768-kHz, four-channel, PDM-input to TDM- or I²S-output converter PCMD3180-Q1 Automotive, eight-channel pulse-density-modulation input to TDM or I²S output converter TAA5212 Low-power high-performance stereo audio ADC with 118-dB dynamic range TAA5412-Q1 Automotive stereo audio ADC with 110-dB dynamic range, HV-input integrated HV-MICBIAS, diagnostics PCMD3180 Eight-channel pulse-density-modulation input to TDM or I²S output converter PCMD3140 Four-channel PDM-input to TDM- or I²S-output converter
Headphone amps
TPA6166A2 43-mW, stereo, analog input headphone amplifier with accessory detection
Speaker amps
TAS2110 6.1W mono digital input Class-D speaker amp with integrated 11V Class-H boost TAS2552 4-W, digital/analog input smart amp with I/V sense for speaker protection & integ. 8.5-V boost TAS2555 5.7-W, digital input smart amp with integrated speaker protection, advanced EQ & 8.5-V Class-H boost TAS2557 5.7-W, digital input smart amp with integrated speaker protection, advanced EQ & 8.5-V Class-H boost TAS2559 5.7-W, digital input smart amp with integrated speaker protection with stereo processing TAS2560 5.6-W digital input smart amp with I/V sense for speaker protection & integrated 8.5-V Class-H boost TAS2562 6.1-W, digital input smart amp with I/V sense for speaker protection & integrated 11-V Class-H boost TAS2563 6.1-W, digital input, smart amp & integrated speaker protection, advanced EQ & 11-V Class-H boost TAS2564 7-W, digital input smart amp with I/V sense for speaker protection & integrated 13-V Class-H boost TAS2572 6.6W digital-input smart amplifier with I/V sense and integrated 13V Class-H boost TAS2764 13-W, digital input, 2.3-V to 16-V smart amp I/V sense for speaker protection and multi-level supply TAS2770 20-W, digital input, 4.5- to 18-V smart amp with I/V sense for speaker protection TAS2780 25-W, digital input, 4.5-V to 24-V 6-A peak smart amp with I/V sense for speaker protection TAS2781 25 W, 4.5-V to 23-V, digital-input integrated-audio-processing speaker-protection class-D amplifier TAS5729MD 12-W stereo, 24-W mono, 4.5- to 26.4-V supply, digital input open loop Class-D audio amplifier w/ HP TAS5731 20-W stereo, 41-W mono, 8- to 21.5-V, digital input open loop Class-D audio amplifier w/ 2.1 support TAS5733L 10-W stereo, 20-W mono, 8- to 16.5-V, digital input open loop Class-D audio amplifier w/ EQ & AGL TAS5751M 25-W stereo, 40-W mono, 8- to 26.4-V, digital input open loop Class-D audio amplifier w/ EQ & AGL TAS5754M 40-W stereo, 61-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier TAS5756M 30-W stereo, 40-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier TAS5760L 21-W stereo, 42-W mono, 4.5- to 16.4-V supply, digital input Class-D audio amplifier TAS5760LD 21-W stereo, 42-W mono, 4.5- to 16.4-V, digital input Class-D audio amplifier w/ integrated HP TAS5760M 55-W stereo, 114-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier TAS5760M-Q1 Automotive, 25-W, 2-ch, 4.5- to 26.4-V supply digital input Class-D audio amplifier TAS5760MD 55-W stereo, 114-W mono, 4.5- to 26.4-V, digital input Class-D audio amplifier w/ integrated HP TAS5766M 50-W stereo, 100-W mono, 4.5- to 26.4-V supply, digital input Class-D Smart Audio Amplifier TAS5780M 20-W stereo, 40-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier TAS5782M 20-W stereo, 40-W mono, 4.5- to 26.4-V, digital input Class-D Smart Audio Amplifier w/ processing TAS5805M 23-W stereo, 45-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier w/ processing TAS5822M 35-W, inductor-less, digital input, stereo, closed-loop Class-D amp with 96-kHz enhanced process TAS5825M 38-W stereo, 65-W mono, 4.5- to 26-V, digital input Class-D Smart Audio Amplifier w/ 192kHz arch TAS5825P 4.5V to 26.4V Class-H control digital-in Class-D audio amp with ultra-low idle & superior efficiency TAS6422-Q1 Automotive, 75-W, 2-MHz, 2-ch 4.5- to 26.4-V digital input Class-D audio amplifier w/ load dump TAS6424-Q1 Automotive, 75-W, 2-MHz, 4-ch, 4.5- to 26.4-V digital input Class-D audio amplifier TAS6424E-Q1 Automotive, 75-W, 2-MHz, quad-channel, 4.5- to 26.4-V digital input Class-D audio amplifier TAS6424L-Q1 Automotive, 27-W, 2-MHz, 4-ch 4.5- to 18-V digital input Class-D audio amplifier w/ load dump TPA6404-Q1 Automotive, 45-W, 2-MHz, 4-ch 4.5- to 18-V supply analog input Class-D audio amplifier w/ load dump
Piezo speaker drivers/receivers
DRV5825P 4.5-V to 26.4-V, 7.5-A stereo, 15-A mono, digital input, Piezo driver with smart I/V protection
Hardware development
Evaluation board
ADC3120EVM-PDK TLV320ADC3120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 106-dB SNR ADC3120Q1EVM-PDK PCM3120-Q1 evaluation module for stereo, 768-kHz, audio analog-to-digital converter with 106-dB SNR ADC5120EVM-PDK TLV320ADC5120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 120-dB SNR ADC5120Q1EVM-PDK PCM5120-Q1 evaluation module for stereo, 768-kHz, audio analog-to-digital converter with 120-dB SNR ADC6120EVM-PDK TLV320ADC6120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 123-dB SNR ADC6120Q1EVM-PDK PCM6120-Q1 evaluation module for stereo, 768-kHz, audio analog-to-digital converter with 123-dB SNR PCM1809EVM PCM1809 evaluation module PCMD3140Q1EVM-PDK PCMD3140-Q1 evaluation module for four-channel, PDM-input to TDM- or I²S-output converter PP-SALB2-EVM PP-SALB2-EVM Smart amp speaker characterization board evaluation module (Learning Board 2) TAS2555YZEVM TAS2555 5.7W Class-D Audio Amplifier Evaluation Module TAS2557EVM TAS2557 5.7-W Class-D Audio Amplifier Evaluation Module with Class-H Boost and Speaker Sense TAS2559EVM TAS2559 5.7-W Class-D Audio Amplifier Evaluation Module TAS2560EVM TAS2560 5.6W Class-D Audio Amplifier Evaluation Module TAS2770EVM TAS2770EVM Mono, Digital Input, Class-D, IV Sense Audio Amplifier Evaluation Module for QFN Package TAS2781EVM TAS2781 evaluation module for mono Class-D audio amplifier with digital input and speaker IV sense TAS3251EVM TAS3251 175W Stereo / 350W Mono Ultra-HD Digital-In Class-D Evaluation Module TAS5721EVM TAS5721 Evaluation Module TAS5733LEVM TAS5733L Digital Input, Open-Loop Class-D Audio Amplifier Evaluation Module TAS5751MEVM TAS5751M Digital Input, Open Loop Class-D Audio Amplifier Evaluation Module TAS5754MDCAEVM TAS5754M 30-W Digital I2S Input, Closed-Loop Audio Class-D Amplifier Evaluation Module TAS5756MDCAEVM TAS5756M 30-W Digital I2S Input, Closed-Loop Audio Class-D Amplifier Evaluation Module TAS5760XXEVM TAS5760M/MD/L/LD Evaluation Module TAS5782MEVM TAS5782M Digital Input Closed-Loop Class-D Audio Amplifier with 96-kHz Processing Evaluation Module TAS5805MEVM TAS5805M Digital Input Stereo Closed-Loop Class-D Audio Amplifier with Enhanced Processing EVM TAS5825MEVM Digital-input closed-loop class-D audio amp with 96kHz/192kHz extended processing evaluation module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCA) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos