UCC27200 120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver | TI.com

UCC27200 (ACTIVE)

120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver

 

Recommended alternative parts

  • UCC27210  -  Next Generation 4A Peak, High Frequency High-Side Low-Side Driver w/120V Boot

Description

The UCC2720x family of high-frequency N-channel MOSFET drivers include a 120-V bootstrap diode and high-side and low-side drivers with independent inputs for maximum control flexibility. This allows for N-channel MOSFET control in half-bridge, full-bridge, two-switch forward, and active clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1 ns between the turnon and turnoff of each other.

An on-chip bootstrap diode eliminates the external discrete diodes. Undervoltage lockout is provided for both the high-side and the low-side drivers forcing the outputs low if the drive voltage is below the specified threshold.

Two versions of the UCC27200 are offered. The UCC27200 has high noise immune CMOS input thresholds while the UCC27201 has TTL compatible thresholds.

Features

  • Drives Two N-Channel MOSFETs in High-Side
    and Low-Side Configuration
  • Negative Voltage Handling on HS (–5 V)
  • Maximum Boot Voltage of 120 V
  • Maximum VDD Voltage of 20 V
  • On-Chip 0.65-V VF, 0.6-Ω RD Bootstrap Diode
  • Greater than 1 MHz of Operation
  • 20-ns Propagation Delay Times
  • 3-A Sink and 3-A Source Output Currents
  • 8-ns Rise and 7-ns Fall Time With 1000-pF Load
  • 1-ns Delay Matching
  • Undervoltage Lockout for High-Side and Low-Side
    Driver
  • Specified from –40°C to 140°C

View more

Parametrics Compare all products in Half-bridge drivers

 
Number of channels (#)
Power switch
Bus voltage (Max) (V)
Peak output current (A)
Input VCC (Min) (V)
Input VCC (Max) (V)
Rise time (ns)
Fall time (ns)
Prop delay (ns)
Iq (uA)
Input threshold
Channel input logic
Negative voltage handling at HS pin (V)
Features
Rating
Operating temperature range (C)
Package Group
UCC27200 UCC27200A UCC27201 UCC27201A
2     2     2     2    
MOSFET     MOSFET     MOSFET     MOSFET    
110     110     110     110    
3     3     3     3    
8     8     8     8    
17     17     17     17    
8     8     8     8    
7     7     7     7    
20     20     20     20    
1     1     1     1    
CMOS     CMOS     TTL     TTL    
CMOS     CMOS     TTL     TTL    
-5     -15     -5     -15    
   
Negative Voltage Handling    
   
Negative Voltage Handling    
Catalog     Catalog     Catalog     Catalog    
-40 to 140     -40 to 140     -40 to 140     -40 to 140    
SO PowerPAD | 8
SOIC | 8
VSON | 8    
SO PowerPAD | 8
SOIC | 8
VSON | 8
VSON | 9    
SO PowerPAD | 8
SOIC | 8
VSON | 8    
SO PowerPAD | 8
SOIC | 8
VSON | 8
VSON | 9
WSON | 10