Isolation

Isolated Gate Driver

Highly robust, flexible, and universally compatible devices for many applications

Single-Channel Reinforced Gate Drivers

  • Reinforced Isolation up to 5.7 kVrms
  • Minimum CMTI of 100 kV/us
  • DESAT, soft turn off, Miller Clamp options
  • Split output option
  • 2.25 - 5.5 V wide input range
  • 15 - 30 V wide output range

Dual-Channel Reinforced Gate Drivers

  • Reinforced Isolation up to 5.7 kVrms
  • Minimum CMTI of 100 kV/us
  • Minimum prop delay of 19 ns
  • Channel-to-channel isolation of 1.5 kVrms
  • 3 - 18 V wide input range
  • 6.5 - 30 V wide output range
<Section CTA Link - not authored>
<Horizontal Rule is not displayed>