ADS1015 12-Bit, 3.3kSPS, 4-Ch Delta-Sigma ADC With PGA, Oscillator, VREF, Comparator and I2C Interface | TI.com

ADS1015 (ACTIVE)

12-Bit, 3.3kSPS, 4-Ch Delta-Sigma ADC With PGA, Oscillator, VREF, Comparator and I2C Interface

 

Automotive AEC-Q100 Grade 1 qualified version available, see ADS1015-Q1.

Description

The ADS1013, ADS1014, and ADS1015 devices (ADS101x) are precision, low-power, 12-bit, I2C-compatible, analog-to-digital converters (ADCs) offered in an ultra-small, leadless, X2QFN-10 package, and a VSSOP-10 package. The ADS101x devices incorporate a low-drift voltage reference and an oscillator. The ADS1014 and ADS1015 also incorporate a programmable gain amplifier (PGA) and a digital comparator. These features, along with a wide operating supply range, make the ADS101x well suited for power- and space-constrained, sensor measurement applications.

The ADS101x perform conversions at data rates up to 3300 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing precise large- and small-signal measurements. The ADS1015 features an input multiplexer (MUX) that allows two differential or four single-ended input measurements. Use the digital comparator in the ADS1014 and ADS1015 for under- and overvoltage detection.

The ADS101x operate in either continuous-conversion mode or single-shot mode. The devices are automatically powered down after one conversion in single-shot mode; therefore, power consumption is significantly reduced during idle periods.

Features

  • Ultra-Small X2QFN Package:
    2 mm × 1.5 mm × 0.4 mm
  • 12-Bit Noise-Free Resolution
  • Wide Supply Range: 2.0 V to 5.5 V
  • Low Current Consumption: 150 µA
    (Continuous-Conversion Mode)
  • Programmable Data Rate:
    128 SPS to 3.3 kSPS
  • Single-Cycle Settling
  • Internal Low-Drift Voltage Reference
  • Internal Oscillator
  • I2C Interface: Four Pin-Selectable Addresses
  • Four Single-Ended or Two Differential Inputs (ADS1015)
  • Programmable Comparator (ADS1014 and ADS1015)
  • Operating Temperature Range:
    –40°C to +125°C

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Precision ADCs (<=10MSPS)

 
Resolution (Bits)
Sample Rate (Max) (kSPS)
Number of input channels
Interface
Operating temperature range (C)
Package Group
Approx. price (US$)
Power consumption (Typ) (mW)
Package size: mm2:W x L (PKG)
Architecture
Input type
Multi-channel configuration
Reference mode
Features
Input range (Max) (V)
Input range (Min) (V)
Analog voltage AVDD (Min) (V)
Analog voltage AVDD (Max) (V)
Digital supply (Min) (V)
Digital supply (Max) (V)
INL (Max) (+/-LSB)
Rating
ADS1015 ADC128D818 ADS1013 ADS1014 ADS1018
12     12     12     12     12    
3.3     0.082     3.3     3.3     3.3    
4     8     1     1     4    
I2C     I2C     I2C     I2C     SPI    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
VSSOP | 10
X2QFN | 10    
TSSOP | 16     VSSOP | 10
X2QFN | 10    
VSSOP | 10
X2QFN | 10    
VSSOP | 10
X2QFN | 10    
1.15 | 1ku     1.95 | 1ku     0.95 | 1ku     1.05 | 1ku     1.15 | 1ku    
0.3     2     0.3     0.3     0.3    
10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)
10X2QFN: 3 mm2: 2 x 1.5 (X2QFN | 10)    
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)     10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)
10X2QFN: 3 mm2: 2 x 1.5 (X2QFN | 10)    
10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)
10X2QFN: 3 mm2: 2 x 1.5 (X2QFN | 10)    
10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)
10X2QFN: 3 mm2: 2 x 1.5 (X2QFN | 10)    
Delta-Sigma     Delta-Sigma     Delta-Sigma     Delta-Sigma     Delta-Sigma    
Differential
Single-Ended    
Pseudo-Differential
Single-Ended    
Differential
Single-Ended    
Differential
Single-Ended    
Differential
Single-Ended    
Multiplexed     Multiplexed    
   
   
Multiplexed    
Int     Ext
Int    
Int     Int     Int    
Comparator
Oscillator
PGA
Small Size    
Oscillator
Temp Sensor    
Oscillator
Small Size    
Comparator
Oscillator
PGA
Small Size    
Oscillator
PGA
Temp Sensor
Small Size    
5.5     5.5     5.5     5.5     5.5    
0     0     0     0     0    
2     3     2     2     2    
5.5     5.5     5.5     5.5     5.5    
2     3     2     2     2    
5.5     5.5     5.5     5.5     5.5    
0.5     1     0.5     0.5     0.5    
Catalog     Catalog     Catalog     Catalog     Catalog