The ADS5273 is a high-performance, CMOS, 70MSPS, 8-channel analog-to-digital converter (ADC). An internal reference is provided, simplifying system design requirements. Low power consumption allows for the highest of system integration densities. Serial LVDS (low-voltage differential signaling) outputs reduce the number of interface lines and package size.
An integrated phase lock loop (PLL) multiplies the incoming ADC sampling clock by a factor of 12. This high-frequency LVDS clock is used in the data serialization and transmission process. The word output of each internal ADC is serialized and transmitted either MSB or LSB first. Inaddition to the eight data outputs, a bit clock and a word clock are also transmitted. The bit clock is at 6x the speed of the sampling clock, whereas the word clock is at the same speed of the sampling clock.
The ADS5273 provides an internal reference, or can optionally be driven with an external reference. Best performance is achieved through the internal reference mode.
The device is available in a PowerPAD TQFP-80 package and is specified over a -40°C to +85°C operating range.
PowerPAD Is a trademark of Texas Instruments.
Sample Rate (Max) (MSPS) |
Features |
Resolution (Bits) |
Number of input channels |
SNR (dB) |
ENOB (Bits) |
SFDR (dB) |
Power consumption (Typ) (mW) |
Input range (Vp-p) |
Interface |
Operating temperature range (C) |
Analog input BW (MHz) |
Input buffer |
Package Group |
Package size: mm2:W x L (PKG) |
Rating |
Architecture |
DNL (Typ) (+/-LSB) |
INL (Typ) (+/-LSB) |
Reference mode |
ADS5273 | ADS5270 | ADS5271 | ADS5272 | ADS5277 |
---|---|---|---|---|
70 | 40 | 50 | 65 | 65 |
High Performance | Low Power | Low Power | Low Power | Low Power |
12 | 12 | 12 | 12 | 10 |
8 | 8 | 8 | 8 | 8 |
71.1 | 70.5 | 70.5 | 71.1 | 61.7 |
11.5 | 11.3 | 11.3 | 11.5 | 9.7 |
85 | 85 | 85 | 85 | 85 |
1003 | 907 | 957 | 983 | 845 |
2 | 2 | 2 | 2 | 2 |
Parallel LVDS | Parallel LVDS | Parallel LVDS | Parallel LVDS | Parallel LVDS |
-40 to 85 | -40 to 85 | -40 to 85 | -40 to 85 | -40 to 85 |
300 | 300 | 300 | 300 | 300 |
No | No | No | No | No |
HTQFP | 80 | HTQFP | 80 | HTQFP | 80 | HTQFP | 80 | HTQFP | 80 |
80HTQFP: 196 mm2: 14 x 14 (HTQFP | 80) | 80HTQFP: 196 mm2: 14 x 14 (HTQFP | 80) | 80HTQFP: 196 mm2: 14 x 14 (HTQFP | 80) | 80HTQFP: 196 mm2: 14 x 14 (HTQFP | 80) | 80HTQFP: 196 mm2: 14 x 14 (HTQFP | 80) |
Catalog | Catalog | Catalog | Catalog | Catalog |
Pipeline | Pipeline | Pipeline | Pipeline | Pipeline |
0.34 | 0.5 | 0.5 | 0.31 | 0.08 |
0.43 | 0.6 | 0.6 | 0.41 | 0.09 |
Ext Int |
Ext Int |
Ext Int |
Ext Int |
Ext Int |
Order now | Order now | Order now | Order now | Order now |