SLUSFQ1A December   2024  – December 2024 BQ41Z90

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions:
  6. Pin Equivalent Diagrams
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Supply Current
    6. 6.6  Power Selector
    7. 6.7  Current Wake Detector
    8. 6.8  General Purpose Input-Outputs
    9. 6.9  Aux REGOUT LDO
    10. 6.10 LD Pin
    11. 6.11 Shelf Timer
    12. 6.12 Cell Balancing
    13. 6.13 Comparator-Based Detections (SCOMP)
    14. 6.14 SCOMP Timing Requirements
    15. 6.15 SCD Comparator
    16. 6.16 High-side NFET Drivers (CHG and DSG and PCHG and PDSG)
    17. 6.17 FUSE Pin
    18. 6.18 Flash Memory
    19. 6.19 Interface I/O
    20. 6.20 I2C Interface Timing
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Device Functional Modes
        1. 7.3.1.1 Analog Front End (AFE)
        2. 7.3.1.2 Power Management
          1. 7.3.1.2.1 Power Mode Block Configuration
          2. 7.3.1.2.2 Power Supply Control
            1. 7.3.1.2.2.1 HIBERNATE Mode
            2. 7.3.1.2.2.2 SHUTDOWN Mode
            3. 7.3.1.2.2.3 SHELF Mode
            4. 7.3.1.2.2.4 Wake Functionality
          3. 7.3.1.2.3 Power Management Unit
            1. 7.3.1.2.3.1 PMU Overview
          4. 7.3.1.2.4 Thermal Shutdown
          5. 7.3.1.2.5 Low Drop Out Regulators (LDOs)
            1. 7.3.1.2.5.1 REG18
            2. 7.3.1.2.5.2 REG135
            3. 7.3.1.2.5.3 REGIO
            4. 7.3.1.2.5.4 REGOUT
        3. 7.3.1.3 Reset Management
          1. 7.3.1.3.1 RST_SD Pin Operation
          2. 7.3.1.3.2 AFE Watchdog
        4. 7.3.1.4 Diagnostics Features
        5. 7.3.1.5 Internal Oscillators
          1. 7.3.1.5.1 Low Frequency Oscillator (LFO)
          2. 7.3.1.5.2 High Frequency Oscillator (HFO)
          3. 7.3.1.5.3 Low Power Oscillator (LPO)
      2. 7.3.2 Temperature Measurement
        1. 7.3.2.1 External Temperature Measurement Support
        2. 7.3.2.2 Internal Temperature Sensor
      3. 7.3.3 Random Cell Connection Support
        1. 7.3.3.1 Usage of VC Pins for Cells Versus Interconnect
        2. 7.3.3.2 Unused Pins
      4. 7.3.4 Cell Balancing Support
        1. 7.3.4.1 Open Wire Detection
      5. 7.3.5 Protection and Charge Control Outputs
        1. 7.3.5.1 High-Side NFET Drivers
        2. 7.3.5.2 PRECHARGE and PREDISCHARGE Modes
        3. 7.3.5.3 FET Configuration
        4. 7.3.5.4 CFETOFF, DFETOFF Pin Functionality
        5. 7.3.5.5 DDSG and DCHG Pin Operation
        6. 7.3.5.6 Hardware Fault Detection (SCOMP and SCD)
        7. 7.3.5.7 FET UVLO Protection
        8. 7.3.5.8 Fuse Drive
      6. 7.3.6 Load Detect Functionality
      7. 7.3.7 MCU Peripherals
        1. 7.3.7.1 General Purpose and Special Function I/O
          1. 7.3.7.1.1 Low Voltage RAx I/O
          2. 7.3.7.1.2 Low Voltage RCx I/O
          3. 7.3.7.1.3 Constant Current Sink I/O
        2. 7.3.7.2 Communication Interfaces
          1. 7.3.7.2.1 I2C Interface
          2. 7.3.7.2.2 SMBus Interface
        3. 7.3.7.3 Authentication Support
          1. 7.3.7.3.1 ECC Authentication
          2. 7.3.7.3.2 SHA-1 Support
          3. 7.3.7.3.3 SHA-2 Support
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Design Requirements
  10. Power Supply Recommendations
  11. 10Device and Documentation Support
    1. 10.1 Third-Party Products Disclaimer
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • PVP|64
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Load Detect Functionality

When a Short Circuit in Discharge Latch or Overcurrent in Discharge Latch protection fault has occurred and the DSG FET is off, the device can be configured to recover when load removal is detected. This feature is useful if the system has a removable pack, such that the user can remove the pack from the system when a fault occurs, or if the effective system load that remains on the battery pack is higher than a set threshold (minimum of 300 Ω) when the DSG FET is disabled. The device will periodically enable a 3mA current source out the LD pin and will recover the fault if a voltage is detected at the LD pin above a set threshold level. If a low-impedance load is still present on the pack, the voltage the device measures on the LD pin is lower than the threshold voltage, preventing recovery based on Load Detect. If the pack has been removed from the system and the effective load is high, then the device can recover from the fault. This feature can be also used to detect if the load impdeance is too low before turning on the CHG and DSG FETs in the power-up.

Note: Typically, an external resistor can be connected between the PACK+ terminal and the LD pin to reach the threshold voltage needed based on the calibration of the system. This resistance should be comprehended when considering the load impedance. The Load Detect current is enabled for a programmable time duration, then is disabled for another programmable time duration, with this sequence repeating until the load has been detected as removed or it times out.