SLUSFQ1A December 2024 – December 2024 BQ41Z90
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The BQ41Z90 includes four low dropout regulators to support the device, a 1.8-V nominal output LDO (REG18), a 1.35-V nominal output LDO (REG135), REGIO (1.8 V / 3.3 V), and REGOUT (programmable 2.5 V, 3 V, 3.3 V, and 5 V).