SLUSFQ1A December 2024 – December 2024 BQ41Z90
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOH | Output voltage high (when driving fuse) | VBAT [char_not_recognized] 8 V, CL = 10 nF, 5 kΩ load. | 6 | 6.5 | 7 | V |
| VOH | Output voltage high relative to VBAT (when driving fuse) | 2.7 V [char_not_recognized] VBAT < 8 V, CL = 10 nF, 5 kΩ load. | –1.5 | 0 | V | |
| VIH | High-level input (for fuse detection) | Current into device pin must be limited to maximum 2 mA | 2 | V | ||
| VIL | Low-level input (for fuse detection) | 0.9 | V | |||
| CIN (1) | Input capacitance | 1.8 | pF | |||