SLUSFQ1A December 2024 – December 2024 BQ41Z90
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The BQ41Z90 device has 4 types of I/O, 13 on the MCU and 8 on the AFE.
| I/O Port | Die Location | Rec Max Voltage | I/O Type | Internal Pull Up/Down available | Special Function |
|---|---|---|---|---|---|
| RAx | MCU | 5.5V | Open Drain | Pull Down only | Communications |
| RCx | MCU | VREG18 | Push Pull | Yes | Communications, Pulser and SWD port |
| RLx | AFE | 5.5V | Open Drain | Yes | LED current sinks |
| RADCx | AFE | VREG18 | Open Drain | Yes | Temperature sensor inputs |
Configuration options and descriptions for the GPIO pins are detailed in the IOMUX Registers and GPIO Registers sections.