SLUSFQ1A December 2024 – December 2024 BQ41Z90
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| I2C | ||||||
| VIH(2) | Input voltage high | SDA,SCL | 0.7*VREG18 | V | ||
| VIL(2) | Input voltage low | SDA,SCL | –0.5 | 0.3*VREG18 | V | |
| VOL | Output low voltage | SDA,SCL, IOL = -3mA | 0.4 | V | ||
| tSP(1) | Pulse width of spikes that must be suppressed by the input filter | SDA,SCL, AGFSEL = 0x3 | 50 | ns | ||
| CIN (1) | Input capacitance | SDA,SCL | 1.8 | pF | ||
| CB(1) | Bus capacitance per line | SDA, SCL | 100 | pF | ||
| ILKG(1) | Input leakage current | SDA,SCL, including always on RBUSPD pull down | 0.5 | 2 | µA | |
| SMBus | ||||||
| VBUS | Nominal Bus Voltage | SMBD, SMBC | 1.8 | 5 | V | |
| Operating Bus Voltage | SMBD, SMBC | 1.62 | 5.5 | V | ||
| VIH | Input voltage high | SMBD, SMBC | 1.35 | VBUS | V | |
| VIL | Input voltage low | SMBD, SMBC | 0.8 | V | ||
| VOL | Output low voltage | SMBD, SMBC, IOL = -3mA | 0.4 | V | ||
| tSP(1) | Pulse width of spikes that must be suppressed by the input filter | SMBD, SMBC, AGFSEL = 0x3 | 50 | ns | ||
| CIN(1) | Input capacitance | SMBD, SMBC | 1.8 | pF | ||
| CB(1) | Bus capacitance per line | SMBD, SMBC | 100 | pF | ||
| ILKG(1) | Input leakage current | SMBD, SMBC, , including always RBUSPDon pull down | 0.5 | 2 | µA | |