SLUSFQ1A December 2024 – December 2024 BQ41Z90
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| R(CB) | Internal cell balancing resistance(1)(2) | RDS(ON) for internal FET switch at VVC(n) - VVC(n-1) = 1.5V, 1 ≤ n ≥ 16, VBAT ≥ 4.7 V | 15 | 28 | 46 | Ω |