SLUSFQ1C December 2024 – October 2026 BQ41Z90
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Five general-purpose, tri-state I/Os are available for use on the BQ41Z90 device. They can be used as GPIO or be configured as constant-current sinks for driving external LEDs. Internal pullups are included for each RLx pin and can be enabled through pin configuration regsiters.
When connecting any circuitry to an RL pin (for example, a pull-down, pullup, etc.) that interfaces outside of the pack, there must be a diode connected at the BAT pin. Without a diode on the BAT pin, there is a potential sneak path to charge the battery under a fault condition.