SLUSFQ1A December 2024 – December 2024 BQ41Z90
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The BQ41Z90 includes a time divided comparator and configurable digital scheduler that is used for multiple voltage condition detections and is enabled when SCOMP_CTRL[SCOMP_EN] = 1. The detections included in this feature are Overcurrent in Discharge 1 and 2 Protection, Over current in Charge Protection and Over Temperature Protection
| Condition | DSG | CHG | PDSG | PCHG |
|---|---|---|---|---|
| Overcurrent in Discharge 1 & 2 | OFF | Unchanged | OFF | Unchanged |
| Overcurrent in Charge | Unchanged | OFF | Unchanged | OFF |
| Over Temperature | Configurable | Configurable | Configurable | Configurable |
BQ41Z90 also integrated a dedicated comparator for Short-Circuit Detection with fast response time. Short-Circuit Current in Charge Protection and Short-Circuit Current in Discharge Protection and each can turn OFF the CHG, DSG, PCHG and PDSG FETs and will stop them from being turned back ON till the Short-Circuit status is cleared but will not turn the FETs ON directly
| Condition | DSG | CHG | PDSG | PCHG |
|---|---|---|---|---|
| Short-Circuit Detetion | OFF | OFF | OFF | OFF |