SLUSFQ1A December 2024 – December 2024 BQ41Z90
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VWAKE_THR | Wakeup voltage threshold | Nominal settings, threshold based on VSRP - VSRN | ±0.5 to ±7.5 in 0.5 steps | mV | ||
| VWAKE_THR_ERR (1) | Wakeup voltage threshold error | TA = 25°C, VWAKE = VSRP – VSRN | –350 | 350 | µV | |