SLUSFQ1A December 2024 – December 2024 BQ41Z90
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The BQ41Z90 has many features that can be enabled and disabled through firmware control.
Transitioning between the various power mode configurations, except SHUTDOWN, is primarily under the control of firmware and features that can be enabled to create an interrupt such as GPIO, communications, current detections, charger detection, ADC state machine, RTC, and timers.
| Next State | ||||||
|---|---|---|---|---|---|---|
| Current State | Normal | Sleep | DeepSleep | Hibernate | Shelf | Shutdown |
| Normal | -- | Firmware | Firmware | Firmware | Firmware | Firmware/ Low voltage |
| RST_SD Pushbutton | ||||||
| Sleep | IO, comms,protection, current flow above threshold, charger detect | -- | RST_SD Pushbutton | Low voltage | ||
| DeepSleep | IO, comms, charger detect, RTC timer | -- | RST_SD Pushbutton | Low voltage | ||
| Hibernate | IO, comms, charger detect, RTC timer | -- | RST_SD Pushbutton | Low voltage | ||
| Shelf | charger detect, shelf timer, WAKE button | -- | Low voltage | |||
| Shutdown | charger detect, WAKE button | -- | ||||