SLUSFQ1A December 2024 – December 2024 BQ41Z90
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The RST_SD pin provides a simple way to reset or shutdown the BQ41Z90 device without needing to use serial bus communication. During normal operation, the RST_SD pin should be driven low. When the RSD_SD pin is driven high, we debounce and take one of the following actions:
RST_SD does not reset the logic that holds the state of the protection FETs and FUSE.They remain as they were before the pin was driven high until the programmable AFE timer expires.
If the pin continues to be driven high for 5 second, the device will then transition into SHUTDOWN mode 1, which disables external protection FETs and powers off the internal oscillators and the LDOs. The shutdown timer can be used to with the pre-programmed time to periodically wake up for measurement and data logging.