SLUSFQ1A December 2024 – December 2024 BQ41Z90
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The BQ41Z90 supports both SMBus 3.2 and I2C serial interfaces in Target and Controller Modes. The communication interfaces are available through the RA0 and RA1 by default or RA2 and RA3. The SMBus and I2C Controller can be enabled on RA0 and RA1 to be the Controller on the same bus or on RA2, and RA3 to be the Controller on a second bus.
Expected use combinations are:
SMBus Target only
SMBus Target with SMBus Controller of the same bus
SMBus Target with I2C Controller of a different bus
I2C Target only
I2C Target with I2C Controller of a separate bus
SMBus Target with SMBus Controller of a separate bus
The SMBus and I2C communication interfaces are simplified by using the communications APIs.