The BQ41Z90
device provides an I2C interface (data SDA and clock SCL) to enable
bidirectional data transfer.
The device includes the following
I2C features:
- Devices on the I2C bus
can be designated as either a controller or a target with 7-bit addressing.
- Support four I2C
modes:
- Controller transmit
- Controller receive
- Target transmit
- Target receive
- Supported transmission speeds:
- Standard-mode (Sm) with a
bit rate up to 100 kbps
- Fast-mode (Fm) with a bit
rate up to 400 kbps
- Fast-mode Plus (Fm+) with
a bit rate up to 1 Mbps
- Independent 8-byte FIFOs for
reception and transmission
- Dual target address
capability
- Glitch suppression
- Independent controller and target
interrupt generation
- Controller operation with
arbitration, clock synchronization
- Hardware support for SMBus
- Clock low timeout detection and
interrupt
- Hardware support for DMA with
separate channels for transmit and receive