SLUSFQ1A December 2024 – December 2024 BQ41Z90
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The high frequency oscillator, which is typically 32.768 MHz, is on the MCU die and is powered from REG18.
The HFO is used for the CPU and digital peripherals on the MCU and a divided down 524.288-kHz output is provided for the ADC modulator when that mode is enabled.