SLUSFQ1C December 2024 – October 2026 BQ41Z90
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The integrated cell balancing FETs included in BQ41Z90 device allow the AFE to bypass cell current around a given cell or numerous cells to effectively balance the entire battery stack. External series resistors placed between the cell connections and the VCx input pins set the balancing current magnitude, which must be restricted to a maximum of ICB.
The cell balancing circuitry can be enabled or disabled through configuring the CB_CTRL[CB_CELBAL] control register. Series input resistors between 20Ω and 100Ω and are recommended for effective cell balancing.
A normal VCELL measurement through the ADC using the state machine automatically disables the selected cell balancing FET and adjacent cell balancing FETs for the ADC Config Time and the ADC measurement time. This setting provides the most accurate VCELL measurement. Once the ADC measurement is finished, then the cell balancing FETs are immediately returned to the preconfigured condition.