SLUSFQ1A December 2024 – December 2024 BQ41Z90
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VDD | Supply voltage | BAT pin, IREG18 ≤ 22mA | VSWITCHOVER– | 80 | V | |
| VCC pin | 5 | 80 | V | |||
| VIN | Input voltage range | PACK, LD | 0 | 80 | V | |
| RAx (SDL0, SCLK0, SDL1, SCLK1) | 0 | 5.5 | V | |||
| RCx | 0 | VREGIO | V | |||
| RADCx, TSx, LEDx, DFETOFF, CFETOFF, RST_SD | 0 | VREG18 + 0.3 | V | |||
| SRP, SRN pins | –0.25 | 0.5 | V | |||
| VC16 | VC15–0.2 | VC15+5 | V | |||
| VC15 | VC14–0.2 | VC14+5 | V | |||
| VC14 | VC13–0.2 | VC13+5 | V | |||
| VC13 | VC12–0.2 | VC12+5 | V | |||
| VC12 | VC11–0.2 | VC11+5 | V | |||
| VC11 | VC10–.02 | VC10+5 | V | |||
| VC10 | VC9–.02 | VC9+5 | V | |||
| VC9 | VC8–0.2 | VC8+5 | V | |||
| VC8 | VC7–0.2 | VC7+5 | V | |||
| VC7 | VC6–0.2 | VC6+5 | V | |||
| VC6 | VC5–0.2 | VC5 +5 | V | |||
| VC5 | VC4–0.2 | VC4+5 | V | |||
| VC4 | VC3–0.2 | VC3+5 | V | |||
| VC3 | VC2–0.2 | VC2+5 | V | |||
| VC2 | VC1–0.2 | VC1+5 | V | |||
| VC1 | VC0–.02 | VC0+5 | V | |||
| VC0 | –0.2 | 0.5 | V | |||
| VOUT | Output voltage range | CHG, DSG, PCHG, PDSG | 0 | 80 | V | |
| VOUT | Output voltage range | FUSE | 0 | 28 | V | |
| CBAT (1) | BAT external capacitor | Derated to 2.2V, 100V capacitor | 0.47 | 1 | µF | |
| CVCC(1) | VCC external capacitor | Derated to 2.2V, 100V capacitor | 0.1 | 0.47 | µF | |
| CREGIO (1) | REGIO exteranl capacitor | Derated to 3.3 V, 10V capacitor | 0.47 | 1 | 2.2 | µF |
| CREG18 (1) | REG18 external capacitor | Derated to 1.8 V, 10V capacitor | 0.47 | 1 | 2.2 | µF |
| CREG135 (1) | REG135 external capacitor | Derated to 1.35 V, 10V capacitor | 0.47 | 1 | 2.2 | µF |
| Cp | Charge pump capacitor | Derated to 2.2V, 100V capacitor | 100 | 470 | 2200 | nF |
| CC | External cell input capacitor | Derated to 2.2V, 100V capacitor | 100 | nF | ||
| RC | External cell measurement input resistor | 20 | 100 | Ω | ||
| RPACK (1) | PACK series external resistor | For lowest Startup voltage | 2 | 10 | 12 | kΩ |
| ISS(1) | Maximum current through Vss pin | Includes LDOs, GPIO and Cell balancing | 200 | mA | ||
| TA(2) | Operating free-air temperature | –40 | 105 | °C | ||