SLUSFQ1A December 2024 – December 2024 BQ41Z90
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ROT (1) | Overtemperature detection resistance threshold | OT_SEL = 0x07 to 0x7F | 893 to 108000 | Ω | ||
| OT_SEL = 0x15 (35℃) | 7200 | Ω | ||||
| OT_SEL = 0x18 (40℃) | 6000 | Ω | ||||
| OT_SEL = 0x1c (45℃) | 4909 | Ω | ||||
| OT_SEL = 0x20 (50℃) | 4154 | Ω | ||||
| OT_SEL = 0x24 (55℃) | 3600 | Ω | ||||
| OT_SEL = 0x2a (60℃) | 3000 | Ω | ||||
| OT_SEL = 0x30 (65℃) | 2571 | Ω | ||||
| OT_SEL = 0x36 (70℃) | 2250 | Ω | ||||
| OT_SEL = 0x3e (75℃) | 1929 | Ω | ||||
| OT_SEL = 0x47 (80℃) | 1662 | Ω | ||||
| OT_SEL = 0x50 (85℃) | 1459 | Ω | ||||
| OT_SEL = 0x5c (90℃) | 1256 | Ω | ||||
| OT_SEL = 0x68 (95℃) | 1102 | Ω | ||||
| OT_SEL = 0x75 (100℃) | 973 | Ω | ||||
| OT_SEL = 0x7f (105℃) | 893 | Ω | ||||
| ROT_ACC | Overtemperature detection resistance threshold accuracy | TA = -25°C to 65°C | –2.5 | 2.5 | % | |
| ROT_ACC | Overtemperature detection resistance threshold accuracy | TA = -40°C to 85°C | –5 | 5 | % | |
| VOCC | Overcurrent in charge (OCC) voltage threshold range | Nominal settings, programmable in 2mV steps, threshold based on VSRP - VSRN | 2 | 254 | mV | |
| VOCD | Overcurrent in discharge (OCD1, OCD2) voltage threshold ranges | Nominal settings, programmable in 2mV steps, thresholds based on VSRP - VSRN | –2 | –254 | mV | |
| VOC_ACC | Overcurrent (OCC, OCD1, OCD2) detection voltage threshold accuracy | |Setting| < 20 mV | –1.5 | 1.5 | mV | |
| |Setting| = 20 mV ~ 56 mV | –4 | 4 | mV | |||
| |Setting| = 56 mV ~ 100 mV | –5 | 5 | mV | |||
| |Setting| > 100 mV | –5 | 5 | mV | |||