SLUSFQ1A December 2024 – December 2024 BQ41Z90
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Low Frequency Oscillator | ||||||
| FOSC_SHUTDOWN | Oscilator Operating Frequency in Shutdown Mode | 2 | kHz | |||
| TWAKEUP_DELAY | Preloaded Wake up Delay Time ( Selectable options: 33s, 66s, 131s, 262s, 524s, 1048s, 2097s and 4194s) | 33 | 4194 | s | ||
| FLOSC_DRIFT (1) (2) | Frequency Drift after Trim at Room Temp | 25°C | -5 | 5 | % | |
| FLOSC_DRIFT (1)(2) | Frequency Drift after Trim Across Temp | -25°C to 65°C | –8 | 8 | % | |
| -40°C to 85°C | –10 | 10 | % | |||