SLUSFQ1A December 2024 – December 2024 BQ41Z90
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The LPO is a dedicated oscillator circuit that runs at 2 kHz typical to create the Shelf Timer. An AFE register can configured to indicate whether or not the device has awaken from SHELF mode after a POR event.
The timer counts down a delay time after the device enters SHELF Mode. The delay time to wake up can be configured prior to entering the SHELF mode. Preloaded Wake-up delay time can be selected between 33s, 66s, 131s, 262s, 524s, 1048s, 2097s and 4194s. Once in SHELF mode BQ41Z90 can wake up peirodically to do safety check and log the measurement data.