SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
There are 6 bits in DPWMCTRL1 which can be used to make the DPWM pins into general purpose I/O pins:
These bits take effect immediately.
GPIO_A_EN – 1 enables DPWMA as a GPIO
GPIO_B_EN – 1 enables DPWMB as a GPIO
In addition, there are 2 bits in the DPWMOVERFLOW register which are also used for GPIO: