SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Microprocessor architectures have traditionally had the same width for instructions and data. Therefore, 32-bit architectures had higher performance manipulating 32-bit data and could address a large address space much more efficiently than 16-bit architectures.16-bit architectures typically had higher code density than 32-bit architectures, and greater than half the performance.
Thumb implements a 16-bit instruction set on a 32-bit architecture to provide: