SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
These tables show the values loaded into the registers in the UCD3138. To make room for additional Program Flash in the UCD3138064 and other devices with more program flash, the registers have an additional bit set that moves the peripherals to start at 0x120000 instead of at 0x20000.