SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
The Intra Mux bit fields, PWM_A_INTRA_MUX, and PWM_B_INTRA_MUX, enable signals from different sources to be multiplexed into the 2 DPWM outputs, A and B. This functionality is used in full and half bridge topologies. The default value for this bit field, 0, causes normal functionality, with the standard DPWM waveforms as described in the mode descriptions above section to appear on the DPWMA and DPWMB pins. For details of the Intra Mux, see Section 2.11.
These fields also occur in the AMS registers.