SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
In addition to the ability to read and write internal memory map locations, the UCD3138 Boot ROM supports flash functions. These functions allow the user to perform a mass erase or page erase of either the Program Flash or Data Flash. The Boot ROM also supports a PMBus command byte that initiates execution of code from the Program Flash, starting at address 0.