SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
The Quick Command has only the address byte with the R/W bit cleared to indicate a write. It is just the same as the messages above, except the DATA_RDY and RD_BYTE_COUNT bits will not be set. Since there is no data, only the EOM bit will be set. Ignore PEC_VALID.