SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
The core of the T24 timer is a 24 bit free-running counter. The clock input for the T24 timer can come from a clock within the UCD3138, ICLK, which is nominally 15.6 MHz. Consult the UCD3138 device datasheet for the precise specification.
It can also be used with an external clock from the FAULT-0 pin.
The internal clock is the default. To select the external clock source instead, execute this C equation:
TimerRegs.T24CNTCTRL.bit.EXT_CLK_SEL = 1;All C code references in this document use standard TI header files, provided as part of the UCD3138 EVM (UCD3138PFCEVM-026, UCD3138LLCEVM-028 etc) reference firmware.
The clock then runs through a prescaler. The prescaler is controlled by an 8 bit register. Register values from 0 to 255 correspond to dividing the clock by 1 to 256.
The divider count always equals register +1. The register C code is:
TimerRegs.T24CNTCTRL.bit.PRESCALE = 255;//Load with maximum divide ratioWith the nominal ICLK, and the 24 bit counter, a divide of 256 means that the timer will free run for about 4.5 minutes before overflowing.
Counter overflow can be used to generate an interrupt, if desired. The default is for the interrupt to be disabled. To enable it, here is the C code:
TimerRegs.T24CNTCTRL.bit.OV_INT_ENA = 1;There is also a bit that can be polled to indicate that an overflow has occurred:
result = TimerRegs.T24CNTCTRL.bit.OV_FLAG;It is necessary to write a 1 to the OV_FLAG to clear it. This will also clear the overflow interrupt.
The 24 bit free running counter can be read by firmware to provide a time base. For example, to measure the time required for a section of firmware, simply read the counter at the beginning and end of the section and subtract the start count from the end count. To read from the counter:
result = TimerRegs.T24CNTDAT.bit.CNT_DAT;It is necessary to design the program to compensate for a counter overflow in case one occurs during that section of firmware. The OV_FLAG bit is useful in this case.
The counter is completely free running. There is no way to write to it, reset it, or to change when it overflows. It just keeps counting until all 24 bits overflow, then it starts over from zero.
The counter provides a 24-bit timer bus to all input capture and output compare units inside the Capture/Control module.