SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
As previously mentioned, the ARM7 CPU provides two vectors for interrupt requests - fast interrupt requests (FIQ) and normal interrupt requests (IRQ). The CPU may enable these interrupt request channels individually within the CPSR; CPSR bits 6 and 7 must be cleared to enable the FIQ and IRQ interrupt requests at the CPU. When both interrupt requests are enabled, the FIQ interrupt request has higher priority than the IRQ and is handled first.
When the CPU recognizes an interrupt request, the CPSR changes mode to either the FIQ or IRQ mode. When an IRQ interrupt is recognized, the CPU disables other IRQ interrupts by setting CPSR bit 7. When an FIQ interrupt is recognized, the CPU disables both IRQ and FIQ interrupts by setting CPSR bits 6 and 7. After the interrupt is recognized by the CPU, the program counter jumps to the appropriate interrupt vector—0x0018 for IRQ and 0x001C for FIQ.